Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
142197JB
CLUTCH-AIR, 10CB300 EL 1VLV 1SC
142197JB
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
142197JB
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
15.373
Product height mm
390.474
Product length in
15.373
Product length mm
390.474
Product width in
4.125
Product width mm
104.775
Sub brand
AIRFLEX
Airflex