Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
142211KY
CLUTCH-AIR, 16CB500 EL MSC
142211KY
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
142211KY
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
23.500
Product height mm
596.900
Product length in
23.500
Product length mm
596.900
Product width in
6.630
Product width mm
168.402
Sub brand
AIRFLEX
Airflex