16CB500 ELEM ASSY, 2 S/C
142211LB
Product specifications
Characteristic | Value |
---|
Brand | Danfoss |
Clutch brake application | Pressure set |
Clutch brake type | CB |
Configuration | Single element |
Friction width | 5 inch |
Inertia lb-sq ft | 52.0 |
Item type | Clutch |
Maximum speed RPM | 1550 |
Size | 16 |
Sub brand | Airflex |
Torque at 75 psi lb-in | 35200 |