Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
142253JB
CLUTCH-AIR, 5CB200 EL 1SC
142253JB
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
142253JB
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
8.819
Product height mm
224.003
Product length in
8.819
Product length mm
224.003
Product width in
2.850
Product width mm
72.390
Sub brand
AIRFLEX
Airflex