18CB500 EL ASSY SPLIT W/2 SC-product-details

18CB500 EL ASSY SPLIT W/2 SC

142264KJ


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCBCB
ConfigurationSINGLE ELEMENTSingle element
Friction width5 INCH5 inch
Inertia lb-sq ft70.0
Item typeCLUTCHClutch
Maximum speed RPM1400
Product height in25.500
Product height mm647.700
Product length in25.500
Product length mm647.700
Product width in6.630
Product width mm168.402
Size1818
Sub brandAIRFLEXAirflex
Torque at 75 psi lb-in44000