Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
142264KN
CLUTCH-AIR, 18CB500 EL 1QRV
142264KN
Where to buy
Export PDF
Tools
Add to comparison
142264KN
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
25.500
Product height mm
647.700
Product length in
25.500
Product length mm
647.700
Product width in
6.630
Product width mm
168.402
Sub brand
AIRFLEX
Airflex