18CB500 EL ASSY 1SC TURNED DOWN-product-details

18CB500 EL ASSY 1SC TURNED DOWN

142264KX


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Clutch brake applicationPressure set
Clutch brake typeCB
ConfigurationSingle element
Friction width5 inch
Item typeClutch
Product height in25.500
Product height mm647.700
Product length in25.500
Product length mm647.700
Product width in6.630
Product width mm168.402
Size18
Sub brandAirflex