18CB500 EL ASSY 1 QRV, D DRILLED-product-details

18CB500 EL ASSY 1 QRV, D DRILLED

142264LJ


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCBCB
ConfigurationSINGLE ELEMENTSingle element
Friction width5 INCH5 inch
Item typeCLUTCHClutch
Product height in25.500
Product height mm647.700
Product length in25.500
Product length mm647.700
Product width in6.630
Product width mm168.402
Size1818
Sub brandAIRFLEXAirflex