20CB500 EL ASSY W/4 SC-product-details

20CB500 EL ASSY W/4 SC

142265KP


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCBCB
ConfigurationSINGLE ELEMENTSingle element
Friction width5 INCH5 inch
Inertia lb-sq ft90.0
Item typeCLUTCHClutch
Maximum speed RPM1300
Product height in27.500
Product height mm698.500
Product length in27.500
Product length mm698.500
Product width in6.630
Product width mm168.402
Size2020
Sub brandAIRFLEXAirflex
Torque at 75 psi lb-in53600