20CB500 EL ASSY W/1 QRV DL DRILLED-product-details

20CB500 EL ASSY W/1 QRV DL DRILLED

142265LJ


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCBCB
ConfigurationSINGLE ELEMENTSingle element
Friction width5 INCH5 inch
Item typeCLUTCHClutch
Product height in27.500
Product height mm698.500
Product length in27.500
Product length mm698.500
Product width in6.630
Product width mm168.402
Size2020
Sub brandAIRFLEXAirflex