Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | CB | CB |
| Configuration | SINGLE ELEMENT | Single element |
| Friction width | 5 INCH | 5 inch |
| Inertia lb-sq ft | 114.0 | |
| Item type | CLUTCH | Clutch |
| Maximum speed RPM | 1250 | |
| Product height in | 29.500 | |
| Product height mm | 749.300 | |
| Product length in | 29.500 | |
| Product length mm | 749.300 | |
| Product width in | 6.630 | |
| Product width mm | 168.402 | |
| Size | 22 | 22 |
| Sub brand | AIRFLEX | Airflex |
| Torque at 75 psi lb-in | 62300 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |