22CB500 EL ASSY MSC 1 VA-product-details

22CB500 EL ASSY MSC 1 VA

142266KY


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCBCB
ConfigurationSINGLE ELEMENTSingle element
Friction width5 INCH5 inch
Inertia lb-sq ft114.0
Item typeCLUTCHClutch
Maximum speed RPM1250
Product height in29.500
Product height mm749.300
Product length in29.500
Product length mm749.300
Product width in6.630
Product width mm168.402
Size2222
Sub brandAIRFLEXAirflex
Torque at 75 psi lb-in62300

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm