Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | CB |
| Configuration | Single element |
| Friction width | 5 inch |
| Item type | Clutch |
| Product height in | 31.500 |
| Product height mm | 800.100 |
| Product length in | 31.500 |
| Product length mm | 800.100 |
| Product width in | 6.630 |
| Product width mm | 168.402 |
| Size | 24 |
| Sub brand | Airflex |