Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
142267LB
CLUTCH-AIR, 24CB500 EL DL FLG 2SC
142267LB
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
142267LB
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
31.500
Product height mm
800.100
Product length in
31.500
Product length mm
800.100
Product width in
6.630
Product width mm
168.402
Sub brand
AIRFLEX
Airflex