30CB525 EL ASSY 4 QRV-product-details

30CB525 EL ASSY 4 QRV

142270KR


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Clutch brake applicationPressure set
Clutch brake typeCB
ConfigurationSingle element
Friction width5.25 inch
Item typeClutch
Product height in38.000
Product height mm965.200
Product length in38.000
Product length mm965.200
Product width in6.940
Product width mm176.276
Size30
Sub brandAirflex