30CB525 EL ASSY MSC 1VAL-product-details

30CB525 EL ASSY MSC 1VAL

142270KY


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCBCB
ConfigurationSINGLE ELEMENTSingle element
Friction width5.25 INCH5.25 inch
Item typeCLUTCHClutch
Product height in38.000
Product height mm965.200
Product length in38.000
Product length mm965.200
Product width in6.940
Product width mm176.276
Size3030
Sub brandAIRFLEXAirflex