Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | CB |
| Configuration | Single element |
| Friction width | 5.25 inch |
| Inertia lb-sq ft | 303.0 |
| Item type | Clutch |
| Maximum speed RPM | 950 |
| Product height in | 38.000 |
| Product height mm | 965.200 |
| Product length in | 38.000 |
| Product length mm | 965.200 |
| Product width in | 6.940 |
| Product width mm | 176.276 |
| Size | 30 |
| Sub brand | Airflex |
| Torque at 75 psi lb-in | 121000 |