32CB525 EL ASSY MSC 1 VA-product-details

32CB525 EL ASSY MSC 1 VA

142271KY


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Clutch brake applicationPressure set
Clutch brake typeCB
ConfigurationSingle element
Friction width5.25 inch
Inertia lb-sq ft359.0
Item typeClutch
Maximum speed RPM900
Product height in40.000
Product height mm1016.000
Product length in40.000
Product length mm1016.000
Product width in6.940
Product width mm176.276
Size32
Sub brandAirflex
Torque at 75 psi lb-in137000