32CB525 EL ASSY, W/ 1 QR Nr75 HI-CO D/B-product-details

32CB525 EL ASSY, W/ 1 QR Nr75 HI-CO D/B

142271TK


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCBCB
ConfigurationSINGLE ELEMENTSingle element
Friction width5.25 INCH5.25 inch
Item typeCLUTCHClutch
Product height in40.000
Product height mm1016.000
Product length in40.000
Product length mm1016.000
Product width in6.940
Product width mm176.276
Size3232
Sub brandAIRFLEXAirflex