36CB525 EL ASSY 4 QRV-product-details

36CB525 EL ASSY 4 QRV

142272KR


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCBCB
ConfigurationSINGLE ELEMENTSingle element
Friction width5.25 INCH5.25 inch
Inertia lb-sq ft510.0
Item typeCLUTCHClutch
Maximum speed RPM800
Product height in44.620
Product height mm1133.348
Product length in44.620
Product length mm1133.348
Product width in6.940
Product width mm176.276
Size3636
Sub brandAIRFLEXAirflex
Torque at 75 psi lb-in172000