Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
142273LK
CLUTCH-AIR, 40CB525 EL 2QRV
142273LK
Tools
Add to comparison
Add to comparison
142273LK
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
48.625
Product height mm
1235.075
Product length in
48.625
Product length mm
1235.075
Product width in
6.940
Product width mm
176.276
Sub brand
AIRFLEX
Airflex