16CB500 DL ELEM ASSY-product-details

16CB500 DL ELEM ASSY

142432FE


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCBCB
ConfigurationDUAL ELEMENTDual element
Friction width5 INCH5 inch
Item typeCLUTCHClutch
Product height in23.500
Product height mm596.900
Product length in23.500
Product length mm596.900
Product width in13.630
Product width mm346.202
Size1616
Sub brandAIRFLEXAirflex