26CB525 DL EL ASSY W2QRV-product-details

26CB525 DL EL ASSY W2QRV

142437DD


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCBCB
ConfigurationDUAL ELEMENTDual element
Friction width5.25 INCH5.25 inch
Item typeCLUTCHClutch
Product height in34.000
Product height mm863.600
Product length in34.000
Product length mm863.600
Product width in14.250
Product width mm361.950
Size2626
Sub brandAIRFLEXAirflex