Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | CB | CB |
| Configuration | DUAL ELEMENT | Dual element |
| Friction width | 5.25 INCH | 5.25 inch |
| Item type | CLUTCH | Clutch |
| Product height in | 38.000 | |
| Product height mm | 965.200 | |
| Product length in | 38.000 | |
| Product length mm | 965.200 | |
| Product width in | 14.440 | |
| Product width mm | 366.776 | |
| Size | 30 | 30 |
| Sub brand | AIRFLEX | Airflex |