30CB525 DL EL ASSY 2 QRV
142439DD
Tools142439DD Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Clutch brake type | CB |
| Friction width | 5 inch |
| Product height in | 38.000 |
| Product height mm | 965.200 |
| Product length in | 38.000 |
| Product length mm | 965.200 |
| Product width in | 6.940 |
| Product width mm | 176.276 |
| Sub brand | Airflex |