45CB525 DL EL ASSY MTD 4SC-product-details

45CB525 DL EL ASSY MTD 4SC

142443DK


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCBCB
ConfigurationDUAL ELEMENTDual element
Friction width5.25 INCH5.25 inch
Item typeCLUTCHClutch
Product height in52.125
Product height mm1323.975
Product length in52.125
Product length mm1323.975
Product width in14.440
Product width mm366.776
Size4545
Sub brandAIRFLEXAirflex