Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
142443ES
CLUTCH-AIR, 45CB525 DL EL DB 3-75 4SC
142443ES
Where to buy
Export PDF
Tools
Add to comparison
142443ES
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
52.125
Product height mm
1323.975
Product length in
52.125
Product length mm
1323.975
Product width in
14.440
Product width mm
366.776
Sub brand
AIRFLEX
Airflex