Search
Account
Log in
Menu
Products
Product configurators
Tools
Documentation
Where to buy
Support
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
142604DA
14CB400 DL EL ASSY W/2 SC
142604DA
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Clutch brake application
Pressure set
Clutch brake type
CB
Configuration
Dual element
Friction width
4 inch
Inertia lb-sq ft
42.0
Item type
Clutch
Maximum speed RPM
1800
Size
14
Sub brand
Airflex
Torque at 75 psi lb-in
39400