Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | CB | CB |
| Configuration | DUAL ELEMENT | Dual element |
| Friction width | 4 INCH | 4 inch |
| Inertia lb-sq ft | 42.0 | |
| Item type | CLUTCH | Clutch |
| Maximum speed RPM | 1800 | |
| Product height in | 19.625 | |
| Product height mm | 498.475 | |
| Product length in | 19.625 | |
| Product length mm | 498.475 | |
| Product width in | 11.130 | |
| Product width mm | 282.702 | |
| Size | 14 | 14 |
| Sub brand | AIRFLEX | Airflex |
| Torque at 75 psi lb-in | 39400 |