12CB350 DL ELEM W/2 SC
142731DA
Product specifications
Characteristic | Value |
---|
Brand | Danfoss |
Clutch brake application | Pressure set |
Clutch brake type | CB |
Configuration | Dual element |
Friction width | 3.5 inch |
Inertia lb-sq ft | 25.0 |
Item type | Clutch |
Maximum speed RPM | 1800 |
Size | 12 |
Sub brand | Airflex |
Torque at 75 psi lb-in | 26600 |