Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
142840JB
CLUTCH-AIR, 4CB200 EL 1VLV 1SC
142840JB
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
142840JB
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
7.248
Product height mm
184.099
Product length in
7.248
Product length mm
184.099
Product width in
2.630
Product width mm
66.802
Sub brand
AIRFLEX
Airflex