14CB400 ELEM M/SC 1 VAL-product-details

14CB400 ELEM M/SC 1 VAL

145087JT


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCBCB
ConfigurationSINGLE ELEMENTSingle element
Friction width4 INCH4 inch
Item typeCLUTCHClutch
Product height in19.625
Product height mm498.475
Product length in19.625
Product length mm498.475
Product width in5.220
Product width mm132.588
Size1414
Sub brandAIRFLEXAirflex