12CB350 EL ASSY 12CB-1V, NO S/C, CORK FS-product-details

12CB350 EL ASSY 12CB-1V, NO S/C, CORK FS

145098JT


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCBCB
ConfigurationSINGLE ELEMENTSingle element
Friction width3.5 INCH3.5 inch
Item typeCLUTCHClutch
Product height in17.625
Product height mm447.675
Product length in17.625
Product length mm447.675
Product width in4.720
Product width mm119.888
Size1212
Sub brandAIRFLEXAirflex