12CB350  MSC 2 VAL DL DRILLED CORK LNG-product-details

12CB350 MSC 2 VAL DL DRILLED CORK LNG

145098LY


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCBCB
ConfigurationSINGLE ELEMENTSingle element
Friction width3.5 INCH3.5 inch
Item typeCLUTCHClutch
Product height in17.625
Product height mm447.675
Product length in17.625
Product length mm447.675
Product width in4.875
Product width mm123.825
Size1212
Sub brandAIRFLEXAirflex