16CB500 ELEM 4SC.HC FSA-product-details

16CB500 ELEM 4SC.HC FSA

145211LF


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCBCB
ConfigurationSINGLE ELEMENTSingle element
Friction width5 INCH5 inch
Inertia lb-sq ft52.0
Item typeCLUTCHClutch
Maximum speed RPM1550
Product height in23.500
Product height mm596.900
Product length in23.500
Product length mm596.900
Product width in6.630
Product width mm168.402
Size1616
Sub brandAIRFLEXAirflex
Torque at 75 psi lb-in35200