24CB500 ELEM W/4 SC TDF-product-details

24CB500 ELEM W/4 SC TDF

145267LF


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCBCB
ConfigurationSINGLE ELEMENTSingle element
Friction width5 INCH5 inch
Item typeCLUTCHClutch
Product height in31.500
Product height mm800.100
Product length in31.500
Product length mm800.100
Product width in6.630
Product width mm168.402
Size2424
Sub brandAIRFLEXAirflex