36CB525 ELEMENT W/4 SC H
145272LV
Tools145272LV Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 44.625 |
| Product height mm | 1133.475 |
| Product length in | 44.625 |
| Product length mm | 1133.475 |
| Product width in | 6.940 |
| Product width mm | 176.276 |
| Sub brand | Airflex |