Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch Brake Type | CB |
| Configuration | Dual element |
| Friction width | 5 inch |
| Inertia lb-sq ft | 185.0 |
| Item type | Clutch |
| Maximum speed RPM | 1300 |
| Product height in | 27.500 |
| Product height mm | 698.500 |
| Product length in | 27.500 |
| Product length mm | 698.500 |
| Product width in | 13.250 |
| Product width mm | 336.550 |
| Size | 20 |
| Sub brand | Airflex |
| Torque at 75 psi lb-in | 107200 |