Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
145839DA
AXIAL LOCKING ASSY, 42VC1200
145839DA
Where to buy
Export PDF
Tools
Add to comparison
145839DA
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
32.500
Product height mm
825.500
Product length in
13.000
Product length mm
330.200
Product width in
8.000
Product width mm
203.200
Sub brand
AIRFLEX
Airflex