Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
145839DD
AXIAL LOCKING ASSY, 51VC1600
145839DD
Where to buy
Export PDF
Tools
Add to comparison
145839DD
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
42.000
Product height mm
1066.800
Product length in
17.620
Product length mm
447.548
Product width in
8.000
Product width mm
203.200
Sub brand
AIRFLEX
Airflex