Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
145839DF
AXIAL LOCKING ASSY, 28VC650 DL
145839DF
Tools
Add to comparison
Add to comparison
145839DF
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
21.500
Product height mm
546.100
Product length in
15.690
Product length mm
398.526
Product width in
8.000
Product width mm
203.200
Sub brand
Airflex