Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | VC |
| Configuration | Axial locking assembly |
| Friction width | 6.5 inch |
| Item type | Clutch |
| Product height in | 22.500 |
| Product height mm | 571.500 |
| Product length in | 15.750 |
| Product length mm | 400.050 |
| Product width in | 8.000 |
| Product width mm | 203.2 |
| Size | 33 |
| Sub brand | Airflex |