Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
145839DU
AXIAL LOCKING ASSY, 60VC1600
145839DU
Where to buy
Export PDF
Tools
Add to comparison
145839DU
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
49.000
Product height mm
1244.600
Product length in
17.000
Product length mm
431.800
Product width in
8.000
Product width mm
203.200
Sub brand
AIRFLEX
Airflex