Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | VC |
| Configuration | Axial locking assembly |
| Friction width | 16 inch |
| Item type | Clutch |
| Product height in | 42.000 |
| Product height mm | 1066.800 |
| Product length in | 14.625 |
| Product length mm | 371.475 |
| Product width in | 10.000 |
| Product width mm | 254 |
| Size | 51 |
| Sub brand | Airflex |