Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
145839EJ
AXIAL LOCKING ASSY, 76VC1600
145839EJ
Where to buy
Export PDF
Tools
Add to comparison
145839EJ
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
61.000
Product height mm
1549.400
Product length in
17.120
Product length mm
434.848
Product width in
8.000
Product width mm
203.200
Sub brand
AIRFLEX
Airflex