Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
145839EL
AXIAL LOCKING ASSY, 76VC2000
145839EL
Where to buy
Export PDF
Tools
Add to comparison
145839EL
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
51.000
Product height mm
1295.400
Product length in
21.120
Product length mm
536.448
Product width in
12.000
Product width mm
304.800
Sub brand
AIRFLEX
Airflex