Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | CB |
| Configuration | Single element |
| Friction width | 2 inch |
| Item type | Clutch |
| Product height in | 7.249 |
| Product height mm | 184.125 |
| Product length in | 7.249 |
| Product length mm | 184.125 |
| Product width in | 2.630 |
| Product width mm | 66.802 |
| Size | 4 |
| Sub brand | Airflex |