Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | CB |
| Configuration | Single application |
| Friction width | 2 inch |
| Inertia lb-sq ft | 1.7 |
| Item type | Clutch |
| Maximum speed RPM | 1800 |
| Product height in | 10.750 |
| Product height mm | 273.050 |
| Product length in | 10.750 |
| Product length mm | 273.050 |
| Product width in | 6.690 |
| Product width mm | 169.926 |
| Size | 6 |
| Sub brand | Airflex |
| Torque at 75 psi lb-in | 2040 |