6CB SHVE CL ASSY (PCB-20-product-details

6CB SHVE CL ASSY (PCB-20

145866T


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCBCB
ConfigurationSINGLE APPLICATIONSingle application
Friction width2 INCH2 inch
Item typeCLUTCHClutch
Maximum speed RPM1800
Product height in10.750
Product height mm273.050
Product length in10.750
Product length mm273.050
Product width in6.690
Product width mm169.926
Size66
Sub brandAIRFLEXAirflex
Torque at 75 psi lb-in2040