10CB300 SHVE CL (PC 2.250 ,SP SHVE DR-product-details

10CB300 SHVE CL (PC 2.250 ,SP SHVE DR

145874AZ


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCBCB
ConfigurationSINGLE APPLICATIONSingle application
Friction width3 INCH3 inch
Item typeCLUTCHClutch
Maximum speed RPM1800
Product height in15.375
Product height mm390.525
Product length in15.375
Product length mm390.525
Product width in9.750
Product width mm247.650
Size1010
Sub brandAIRFLEXAirflex
Torque at 75 psi lb-in8150